IESNA:LM-63-2002
[TEST]P1648001
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-850-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 80CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (64) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27185.6
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
6007.1 5626.3 5241.6 4930.2 4686.3 4519.7 4440.4 4422.5 4478.0 4630.7 4862.8 5182.1 5560.9 5945.6 6284.7 
6639.7 7109.7 7567.9 8150.9 8734.0 9126.6 9112.8 8396.8 6959.0 5253.5 3942.6 3115.6 2538.5 2044.7 1412.0 951.9 
575.1 333.2 146.8 25.8 0.0 0.0 
6007.1 5646.1 5253.5 4942.1 4682.3 4523.7 4432.4 4416.6 4470.1 4616.9 4850.9 5164.2 5549.0 5933.7 6298.6 
6693.3 7133.5 7625.4 8206.4 8791.5 9194.1 9156.4 8462.3 7014.5 5186.0 3875.2 3077.9 2514.7 2009.0 1414.0 959.9 
579.1 347.1 156.7 31.7 0.0 0.0 
6007.1 5634.2 5253.5 4934.2 4702.1 4535.6 4442.3 4414.6 4448.3 4583.2 4815.2 5128.5 5529.1 5949.6 6413.6 
6844.0 7325.9 7932.8 8551.5 9100.9 9489.6 9438.0 8745.9 7300.1 5320.9 3904.9 3163.2 2601.9 2145.8 1483.4 979.7 
624.7 388.7 212.2 45.6 0.0 0.0 
6007.1 5709.6 5324.9 5029.4 4789.4 4626.8 4525.6 4474.1 4474.1 4551.4 4743.8 5025.4 5404.2 5890.1 6423.6 
6972.9 7567.9 8210.4 8908.5 9616.5 10108.3 10151.9 9638.3 8400.8 6284.7 4176.6 3349.6 2947.0 2600.0 2106.1 
1390.2 840.9 563.2 327.2 103.1 0.0 0.0 
6007.1 5713.6 5372.5 5090.8 4868.7 4712.1 4607.0 4535.6 4499.9 4517.7 4620.8 4825.1 5136.5 5560.9 6100.3 
6703.2 7399.3 8154.9 9009.6 9971.5 10941.3 11639.3 11714.7 11046.4 9447.9 6405.7 3734.3 3028.3 2816.1 2719.0 
2504.8 1727.4 1166.1 680.2 249.9 0.0 0.0 
6007.1 5808.8 5499.4 5231.7 5037.3 4878.6 4753.7 4672.4 4614.9 4587.1 4608.9 4690.2 4862.8 5148.4 5535.1 
6046.7 6748.8 7540.1 8434.5 9553.0 10949.2 12553.6 14074.7 14854.1 14873.9 13672.1 10411.7 5594.6 3385.3 2923.2 
2836.0 2647.6 1989.1 1691.7 892.4 5.9 0.0 
6007.1 5862.3 5622.3 5388.3 5211.8 5059.1 4940.1 4850.9 4787.4 4747.8 4739.8 4769.6 4837.0 4983.8 5215.8 
5560.9 6050.7 6667.5 7456.8 8484.1 9701.8 11331.9 13727.6 16769.9 19455.1 20986.1 20998.0 18828.4 13487.7 7629.3 
4065.5 2754.7 2131.9 1663.9 1291.1 194.4 0.0 
6007.1 5907.9 5753.2 5588.6 5439.9 5307.0 5196.0 5110.7 5049.2 5003.6 4983.8 4981.8 4997.6 5041.3 5142.4 
5332.8 5644.2 6110.2 6772.6 7647.2 8793.5 10253.1 11974.5 14167.9 17142.7 21212.2 25612.9 27667.5 26620.4 
22166.1 16781.8 12164.9 7458.8 2947.0 1301.0 349.0 0.0 
6007.1 5911.9 5763.2 5608.5 5469.6 5338.7 5227.7 5144.4 5086.9 5041.3 5021.4 5017.5 5025.4 5061.1 5146.4 
5328.8 5616.4 6060.6 6723.0 7565.9 8690.3 10169.8 11825.8 13963.6 16801.6 20649.0 25257.9 27806.3 26844.5 
22652.0 17124.8 12434.6 7764.2 2903.4 1223.6 347.1 0.0 
6007.1 5971.4 5905.9 5838.5 5761.2 5671.9 5592.6 5541.0 5507.3 5485.5 5469.6 5451.8 5441.9 5439.9 5479.6 
5580.7 5786.9 6151.9 6701.2 7480.6 8555.5 9876.3 11300.2 12851.1 14509.0 16381.1 18550.8 20926.6 22342.6 21059.5 
17406.5 11474.7 5100.8 1421.9 539.4 152.7 0.0 
6007.1 6011.0 6015.0 6028.9 6044.8 6036.8 6038.8 6050.7 6074.5 6098.3 6108.2 6098.3 6078.5 6060.6 6068.6 
6118.1 6251.0 6524.7 7026.4 7784.0 8851.0 10134.1 11583.8 13178.3 14782.7 16327.6 17912.2 19381.7 18967.2 16674.7 
13783.2 8543.6 2715.0 942.0 390.7 134.9 0.0 
6007.1 6036.8 6058.6 6088.4 6116.2 6114.2 6110.2 6106.2 6106.2 6088.4 6046.7 5981.3 5911.9 5830.6 5761.2 
5735.4 5777.0 5939.7 6237.1 6768.6 7688.8 8849.0 10251.1 11839.6 13455.9 15131.7 16666.7 17969.7 17057.4 14586.4 
11815.8 6990.7 2231.1 850.8 376.8 132.9 0.0 
6007.1 5983.3 6009.1 6036.8 6050.7 6028.9 5993.2 5947.6 5896.0 5832.6 5727.5 5606.5 5471.6 5334.8 5213.8 
5118.6 5078.9 5108.7 5223.7 5525.2 6068.6 7010.6 8265.9 9727.5 11272.5 12974.0 14594.3 15488.7 14124.3 11958.6 
9483.6 5479.6 1903.9 735.8 353.0 132.9 0.0 
6007.1 6030.9 6032.9 6009.1 5955.5 5840.5 5693.7 5529.1 5352.6 5156.3 4928.2 4672.4 4402.7 4113.1 3815.7 
3508.3 3200.9 2887.5 2562.3 2241.0 1951.5 1767.0 1767.0 2072.4 2828.0 3823.6 4694.2 4083.4 2316.4 1548.9 1184.0 
872.6 553.3 293.5 162.6 69.4 0.0 
6007.1 6036.8 5987.3 5896.0 5735.4 5515.3 5259.4 4967.9 4632.7 4267.8 3863.3 3389.3 2861.7 2312.4 1731.3 1304.9 
1074.9 971.8 920.2 888.5 866.7 850.8 838.9 829.0 815.1 823.0 884.5 1009.4 1086.8 959.9 787.3 622.7 428.4 218.2 117.0 33.7 
0.0 
6007.1 6026.9 5915.9 5729.4 5469.6 5148.4 4773.5 4317.4 3791.9 3206.8 2510.7 1848.3 1338.7 1090.8 977.7 922.2 882.5 
854.8 831.0 807.2 789.3 767.5 739.7 717.9 698.1 684.2 686.2 727.8 785.3 715.9 557.3 392.7 259.8 172.5 93.2 19.8 0.0 
6007.1 6019.0 5842.5 5568.8 5213.8 4777.5 4259.9 3617.3 2847.9 2094.2 1525.1 1225.6 1067.0 977.7 928.1 892.4 854.8 
823.0 791.3 765.5 745.7 723.9 698.1 668.3 630.7 595.0 563.2 525.5 485.9 434.3 353.0 275.7 212.2 144.8 71.4 9.9 0.0 
6007.1 5959.5 5715.6 5364.5 4916.3 4380.9 3720.5 2905.4 2131.9 1572.7 1283.1 1128.4 1029.3 965.8 916.2 872.6 832.9 
791.3 753.6 725.8 706.0 684.2 652.5 618.8 581.1 541.4 495.8 450.2 398.6 351.0 301.4 249.9 192.4 128.9 63.5 5.9 0.0 
6007.1 5907.9 5628.3 5194.0 4674.4 4016.0 3244.5 2389.7 1757.1 1445.7 1259.3 1126.5 1029.3 959.9 902.4 852.8 807.2 
767.5 735.8 708.0 682.2 652.5 620.7 587.0 551.3 507.7 466.0 420.4 378.8 335.2 289.5 240.0 184.4 121.0 59.5 2.0 0.0 
6007.1 5902.0 5588.6 5124.6 4509.8 3797.8 2921.2 2120.0 1689.7 1481.4 1324.8 1178.0 1055.1 963.8 896.4 838.9 795.3 
763.5 735.8 706.0 676.3 640.6 602.9 567.2 525.5 485.9 448.2 404.6 362.9 323.3 277.6 228.1 172.5 113.0 49.6 0.0 0.0 
6007.1 5846.4 5517.2 5023.4 4388.8 3609.4 2736.8 2007.0 1695.6 1537.0 1394.2 1229.6 1086.8 975.7 888.5 834.9 795.3 
767.5 739.7 710.0 674.3 634.6 595.0 555.3 511.7 472.0 430.4 392.7 355.0 313.3 267.7 220.1 162.6 103.1 41.6 0.0 0.0 
6007.1 5846.4 5517.2 5019.5 4388.8 3597.5 2720.9 2011.0 1701.6 1544.9 1414.0 1247.4 1082.8 975.7 892.4 832.9 795.3 
769.5 739.7 710.0 674.3 634.6 595.0 555.3 509.7 470.0 428.4 390.7 353.0 311.4 265.7 218.2 160.6 101.1 39.7 0.0 0.0 
